ITEM NO. | CHN-75Y |
Weight | 125 g |
Dimensions | 63.2 × 35 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
95 mm | 35 mm | 32 mm | 125 g |
Components
Component | Material | Finish |
Body | Steel | Chromate |
Counterplate | Steel | Chromate |
Bolt | 304 Stainless Steel | |
Nut | 304 Stainless Steel |