Product Description
- 3-WAY adjustment function allows vertical, horizontal, and depth adjustment after hinge installed.
- Easy installation with LIFT-OFF FEATURE: can be split into two parts (one for the frame and one for the flap), can temporarily be hung and hold position without being affixed with screws.
- Successfully passed 300,000 open/close private cycle tests.
- UL Rated, up to 3 Hours.
- Supplied with steel flat head screw.
- Covers hide all screw heads for clean appearance.
- Door weight : Max. 100 kg (220 lbs)/2 pcs, 125 kg (275 lbs)/3 pcs.
- Door Thickness : Min. 38 mm (1-1/2").
- Max. Door Size : H 2400 mm (94-1/2") × W 915 mm (36").
- Bracket for sheet metal doors and frames available (sold separately).
- Metal cover plates available for Polished Nickel (PN) finish HES3D-E190PN-CM (sold seprately).
Product Specifications
Material
Zinc Alloy
Finish
Dull Chrome
Weight of Item (g)
1050
Length or Depth of Item when closed (mm)
59.5
Length or Depth of Item when closed (in)
2.343
Height of Item (mm)
190
Height of Item (in)
7.48
Width of Item (mm)
34
Width of Item (in)
1.339
Load Capacity (kg/pr)
100
Load Capacity (lbs/pr)
220
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
915
Max. Door Width (in)
36
Min. Door Thickness (mm)
38
Min. Door Thickness (in)
1.5
Max. Setback from Edge (in)
0
Min. Setback from Edge (mm)
3
Min. Setback from Edge (in)
0.125
Knuckles
3
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 30
Fasteners Type
Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files