316 S.S. VENTILATOR
Applications
Specs
ITEM NO. | 1-2211 |
Weight | 165 g |
Dimensions | 12 × 215 × 105 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
215 mm | 12 mm | 105 mm | 165 g |
Components
Component | Material | Finish |
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
No videos yet!