Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
75
Length or Depth of Item when closed (mm)
9
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
26.5
Height of Item (in)
1.0625
Width of Item (mm)
105
Width of Item (in)
4.1875
Load Capacity (kg/pr)
2.6
Load Capacity (lbs/pr)
5.7
Knuckles
4
Holes
6
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files