AN-LH015-MR

304 STAINLESS STEEL MULTI-PURPOSE GROMMET MIRROR - AN-LH015-MR

Product Description
  • Corrosion resistant
  • Wide range of sizes and finishes.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
92
Length or Depth of Item when closed (mm)
170
Length or Depth of Item when closed (in)
6.75
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
170
Width of Item (in)
6.75
Diameter (mm)
146
Diameter (in)
5.75
For Horizontal Installation
Y
Shape
Circular
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

304 STAINLESS STEEL MULTI-PURPOSE GROMMET SATIN - AN-LH015-HL

$98.70
304 STAINLESS STEEL MULTI-PURPOSE GROMMET MIRROR - AN-LH011-MR

$78.50
304 STAINLESS STEEL MULTI-PURPOSE GROMMET  3-15/64" DIAMETER (MIRROR) - AN-DH005-MR

$33.50
304 STAINLESS STEEL MULTI-PURPOSE GROMMET 4-13/32" DIAMETER (MIRROR) - AN-DH008-MR

$51.00
304 STAINLESS STEEL MULTI-PURPOSE GROMMET  3-15/64" DIAMETER (MIRROR) - AN-LH005-MR

$32.60