AN-LH011-HL

304 S/S MULTI-PURPOSE GROMMET STAIN - AN-LH011-HL

Product Description
  • Corrosion resistant
  • Wide range of sizes and finishes.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
92
Length or Depth of Item when closed (mm)
136
Length or Depth of Item when closed (in)
5.375
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
136
Width of Item (in)
5.375
Diameter (mm)
106
Diameter (in)
4.1875
For Horizontal Installation
Y
Shape
Circular
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

304 S/S MULTI-PURPOSE GROMMET MIRROR - AN-LH011-MR

$78.50
304 S/S MULTI-PURPOSE GROMMET SATIN - AN-LH015-HL

$98.70
304 S/S MULTI-PURPOSE GROMMET 5-23/64" DIAMETER (GOLD) - AN-LH011-GP

$94.00
304 S/S MULTI-PURPOSE GROMMET MIRROR - AN-LH015-MR

$105.00
304 S/S MULTI-PURPOSE  GROMMET SQUARE 3-15/64" - AN-KH008-HL

$38.00