AN-LH008-HL

304 STAINLESS STEEL MULTI-PURPOSE GROMMET 4-13/32" DIAMETER (SATIN) - AN-LH008-HL

Product Description
  • Corrosion resistant
  • Wide range of sizes and finishes.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
77
Length or Depth of Item when closed (mm)
112
Length or Depth of Item when closed (in)
4.4375
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
112
Width of Item (in)
4.4375
Diameter (mm)
82
Diameter (in)
3.25
For Horizontal Installation
Y
Shape
Circular
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

304 STAINLESS STEEL MULTI-PURPOSE GROMMET 4-13/32" DIAMETER (SATIN) - AN-DH008-HL

$45.00
304 STAINLESS STEEL MULTI-PURPOSE GROMMET 4-13/32" DIAMETER (MIRROR) - AN-LH008-MR

$50.00
304 STAINLESS STEEL MULTI-PURPOSE GROMMET 4-13/32" DIAMETER (GOLD) - AN-LH008-GP

$80.00
304 STAINLESS STEEL MULTI-PURPOSE GROMMET 5-23/64" DIAMETER (SATIN) - AN-DH011-HL

$81.20
304 STAINLESS STEEL MULTI-PURPOSE GROMMET SATIN - AN-LH015-HL

$98.70