AN-KH015-HL

304 S/S MULTI-PURPOSE GROMMET SQUARE 5-43/64" - AN-KH015-HL

Product Description
  • Corrosion resistant
  • Ideal for small dustbin applications.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
217
Length or Depth of Item when closed (mm)
170
Length or Depth of Item when closed (in)
6.75
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
170
Width of Item (in)
6.75
For Horizontal Installation
Y
Shape
Square
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

304 S/S MULTI-PURPOSE GROMMET SATIN - AN-LH015-HL

$98.70
304 S/S MULTI-PURPOSE  GROMMET SQUARE 3-15/64" - AN-KH008-HL

$38.00
304 S/S MULTI-PURPOSE GROMMET STAIN - AN-LH011-HL

$69.70
304 S/S MULTI-PURPOSE GROMMET 5-23/64" DIAMETER (SATIN) - AN-DH011-HL

$81.20
304 S/S MULTI-PURPOSE  GROMMET SQUARE 2-13/64" - AN-KH005-HL

$36.00