HES2S-140-A125-LGR

3-WAY ADJUSTABLE CONCEALED HINGE (FRAME-SURFACE MOUNT) - HES2S-140-A125-LGR

Product Description
    • Surface mount on the door frame enables easy installation
    • (no frame side mortising).
    • Recommended Min. door thickness is 1-1/2” (38 mm).
    • The opening angle is limited to 125°. Door stopper or angle limiter is required to prevent breakage of the hinges and failure of the door.
    • The hinge cannot be divided between the door and the frame.
    • Durability: successfully passed 3, open/close private cycles.  
Product Specifications
Material
Steel(SPCC)
Finish
Nickel
Weight of Item (g)
272
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
148
Height of Item (in)
5.875
Width of Item (mm)
30
Width of Item (in)
1.1875
Load Capacity (kg/pr)
50
Load Capacity (lbs/pr)
110
Max. Door Height (mm)
2700
Max. Door Height (in)
106.3125
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Countersunk Head Tapping Screw 4x20 (8pcs/hinge)
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

3-WAY ADJUSTABLE CONCEALED HINGE (FRAME-SURFACE MOUNT) - HES2S-140-A125-DGR

$0.00
3-WAY ADJUSTABLE CONCEALED HINGE (FRAME-SURFACE MOUNT) - HES2S-140-A125-BL

$0.00
3-WAY ADJUSTABLE CONCEALED HINGE - HES3D-70BL

$52.00
3-WAY ADJUSTABLE CONCEALED HINGE - HES3D-70DC

$52.00
3-WAY ADJUSTABLE CONCEALED HINGE - HES3D-90DC

$71.00