304B-P4A/32-3W

3 WAY ADJ MOUNTING PLATE - 304B-P4A/32-3W

Product Description
  • Designed for use with 34B hinges
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
41.5
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
16
Width of Item (in)
0.6875
Clip-on
N
Holes
3
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 screw
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
Y
Downloadable Files

Related Products

MOUNTING PLATE - 304B-P4A/32

$5.00
OLYMPIA MOUNTING PLATE - 360-P4W-32T

$1.40
OLYMPIA MOUNTING PLATE - 360-P4W-32T-DS

$1.80
Image coming soon

$1.70