NF-R52-SCR

2" ROUND RETRACTABLE HOOKS (SATIN CHROME) - NF-R52-SCR

Product Description
    • The arm section is spring powered and automatically folds back in when no force is exerted on it.
    • The product does not protrude when the arm is folded in, creating a neat design and ensuring safety.
    • Can also be mounted to sheet metal using the NF 5D or NF 5 bracket (sold separately).
    • A square type (NF-K) is also available.
Product Specifications
Material
Zinc Alloy (ZDC)
Finish
Pearl Chrome Plating
Weight of Item (g)
70
Length or Depth of Item when closed (mm)
15.3
Length or Depth of Item when closed (in)
0.625
Length or Depth of Item when open (mm)
38
Length or Depth of Item when open (in)
1.5
Height of Item (mm)
52
Height of Item (in)
2.0625
Width of Item (mm)
52
Width of Item (in)
2.0625
Load Capacity (kg)
20
Load Capacity (lbs)
44
Soft Closing
N
Multi-Prong Hook
N
Undermount Hook
N
Front Mount Screw Installation
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

2" ROUND RETRACTABLE HOOK (CHROME) - NF-R52-CR

$27.00
3" ROUND RETRACTABLE HOOK (SATIN CHROME) - NF-R77-SCR

$32.50
2" SQUARE RETRACTABLE HOOK (SATIN CHROME) - NF-K52-SCR

$27.90
3" SQUARE RETRACTABLE HOOK (SATIN CHROME) - NF-K77-SCR

$32.00
2" ROUND RETRACTABLE HOOKS (BLACK) - NF-R52-BL

$27.00