FD30-TRM1820SIL

1820MM UPPER RAIL (SILVER) - FD30-TRM1820SIL

Product Specifications
Material
Aluminum
Finish
Anodized Silver
Weight of Item (g)
440
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
19.5
Height of Item (in)
0.8125
Width of Item (mm)
1820
Width of Item (in)
71.6875
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
1000
Max. Door Width (in)
39.375
Min. Door Thickness (mm)
28
Min. Door Thickness (in)
1.125
Max. Door Weight (kg)
30
Max. Door Weight (lbs)
66
Soft Closing
Y
Roller/Bracket Type
Surface Mount
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
Y

Related Products

1820MM UPPER RAIL (SILVER) - FD30-TRH1820SIL

$33.00
3640MM UPPER RAIL (SILVER) - FD30-TRM3640SIL

$65.90
2730MM UPPER RAIL (SILVER) - FD30-TRM2730SIL

$49.40
S/S THIN HEAVY DUTY SHELF STANDARD - SPE-1820

$6.10
S/S SHELF STANDARD - SPH-1820

$15.70