MC-37/BLK-1

Non-Magnetic Touch Latch (with Floating Strike) - MC-37/BLK-1

(No reviews yet) Write a Review
MC-37/BLK-1

Non-Magnetic Touch Latch (with Floating Strike) - MC-37/BLK-1

(No reviews yet) Write a Review
Quantity:
Buy Product Adding to cart… The item has been added
Product Description
  • Push to latch/unlatch
  • Keep doors shut when not in use
  • Compact design
  • Floating strike allows for easy alignment
Product Specifications
Material
ABS
Finish
BLACK
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
57
Length or Depth of Item when closed (in)
2.244
Length or Depth of Item when open (mm)
71
Length or Depth of Item when open (in)
2.795
Height of Item (mm)
16
Height of Item (in)
0.63
Width of Item (mm)
40
Width of Item (in)
1.575
Holding Force (kg)
8
Holding Force (lbs)
17.6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 13, 3.5 x 10
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 219
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Non-Magnetic Touch Latch (with Floating Strike) For Retail  - MC-37/BLK-1-RT

$10.50
Non-Magnetic Touch Latch (with Floating Strike)  - MC-37/WHT-1

$7.60
Non-Magnetic Touch Latch (with Floating Strike)  - MC-37/BRN-1

$7.60
Non-Magnetic Touch Latch (with Floating Strike) For Retail  - MC-37/BRN-1-RT

$10.50
Non-Magnetic Touch Latch (with Floating Strike) For Retail  - MC-37/WHT-1-RT

$10.50