Full Extension Drawer Slides

Full Extension ball bearing slides provide full access to drawers or compartments. Designed for easy operation and durability, the various full extension models offer solutions for many applications. Available in 304 stainless steel or anodized aluminum. Various side space profiles available in lengths from 2/34” to 28” with a weight capacity up to 599 lbs per pair are available. Customization options are available upon request including length, travel, grease, and other features.

NARROW YOUR RESULTS

FacetWp Door Max. Thickness (mm)
Max. Door Thickness (mm)
Bar Diameter (mm)
Load Capacity (kg)
Glass Thickness (mm)
Load Capacity (kgf)
Center to Center Length (mm)
Load Capacity (lbs)
Magnetic Force (lbs)
Holding Force (lbs)
Retaining Force (lbs)
Push In Force (lbs)
Door Max Height (inch)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Max. Width (inch)
Door Min. Width (inch)
Door Min. Thickness (inch)
Door Max Torque (lb-in)
Door Min Torque (lb-in)
Load Capacity (lbs/pair)
Load Range (lbs/pr)
Handle Depth (inches)
Damper Torque (lbs-in)
Torque Variation (lbs-in)
Non-Handed
Positive Catch
Positive Lock
Positive Stop
Soft Close
For Drywall
Undermount Hook
Multi-Prong Hook
Million Lock
Master Keying Availability

Drawer Slides for Any Application

Our industry-leading drawer slides are designed to effortlessly lend space-saving solutions to any environment, from commercial facilities to home interiors such as bedrooms, closets, kitchens, and bathrooms.

We feature drawer slides with and without ball bearings. And in addition to our full extension models, Sugatsune also creates ¾ extension drawer slides, linear slides, and specialized soft-close drawer slides for smooth, effortless closure that prevents slamming.

A Heritage in Hardware and Precision-Engineering

Since 1930, Sugatsune has been a trusted source worldwide for precision-engineered original hardware solutions. From residential and commercial architectural and furniture hardware to industrial components for industries including food, medical equipment, transportation, and aerospace, you can find the right, unique solution to help build and show off your creations. Sugatsune America is AS9120 B and ISO9001;2015 certified and provides over 6,000 unique hardware solutions with a mission to create convenience and satisfaction for people.

To learn more about our line-up of ball-bearing drawer slides and linear guides, please consult our resources, featuring product literature and downloadable CAD files, or contact our experts to find the right solution to your creative challenges.

For additional information or help with orders, please contact our showroom experts today. Or, consult our digital resources, featuring detailed product literature along with downloadable CAD files.