NARROW YOUR RESULTS
FacetWp Door Max. Thickness (mm)
Max. Door Thickness (mm)
Bar Diameter (mm)
Load Capacity (kg)
Glass Thickness (mm)
Load Capacity (kgf)
Center to Center Length (mm)
Load Capacity (lbs)
Magnetic Force (lbs)
Holding Force (lbs)
Retaining Force (lbs)
Push In Force (lbs)
Door Max Height (inch)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Max. Width (inch)
Door Min. Width (inch)
Door Min. Thickness (inch)
Door Max Torque (lb-in)
Door Min Torque (lb-in)
Load Capacity (lbs/pair)
Load Range (lbs/pr)
Handle Depth (inches)
Damper Torque (lbs-in)
Torque Variation (lbs-in)
Non-Handed
Positive Catch
Positive Lock
Positive Stop
Soft Close
For Drywall
Undermount Hook
Multi-Prong Hook
Million Lock
Master Keying Availability
-
BL-100
BAR LATCH -
BL-120
Stainless Bar Latch (BL-120), 8 × 120 × 100mm, Knurled Screw -
BL-35
Stainless Steel Bar Latch (BL-35), 11.5 × 35 × 35 mm -
BL-45
Stainless Bar Latch (BL-45), 15 × 45 × 40 mm, Knurled Screw -
BL-55
Stainless Bar Latch (BL-55), 19 × 55 × 46mm w/ Knurled Screw -
BL-80
Stainless Bar Latch (BL-80), 23 × 81 × 65mm w/ Knurled Screw -
BLT-100
Thick Stainless Bar Latch (BLT-100), 25.5 × 100 × 80 mm -
BLT-120
Stainless Bar Latch (BL-80), 23 × 81 × 65mm w/ Knurled Screw -
BLT-45
Stainless Bar Latch (BLT-45), 16 × 45 × 40 mm w/ Thumb Screw -
BLT-60
Thick Stainless Steel Bar Latch (BLT-60), 17.5 × 60 × 48 mm -
BLT-80
Thick Stainless Steel Bar Latch (BLT-80), 22 × 80 × 65 mm -
SSL-100
Stainless Steel Bar Latch (SSL-100), 100 × 70 × 21.5 mm