Swivel Torque Hinges | Pivot Hinges
Create full, 360-degree motion for commercial and industrial applications with our selection of pivot hinges. These swivel torque hinges facilitate ease of movement for many unique projects depending on your application and requirements.
Whether you’re retrofitting a single space or designing an entire venue or facility, our collection of furniture hinges and cabinetry hardware has just the right parts that combine form and function in any environment.
If you’d like additional guidance, please consult our experts on any of our other architectural and industrial products.
-
HG-T70S30
STAINLESS STEEL TORQUE HINGE -
HG-S20-MN
SWIVEL TORQUE HINGE -
HG-S7-MN
SWIVEL TORQUE HINGE -
HG-S30-12
SWIVEL TORQUE HINGE (12MM CABL -
HG-S50-12
SWIVEL TORQUE HINGE (12MM CABL -
HG-S30-21
SWIVEL TORQUE HINGE (21MM CABL -
HG-S50-21
SWIVEL TORQUE HINGE (21MM CABL -
HG-S50-34
SWIVEL TORQUE HINGE (34MM CABL -
HG-S70-34
SWIVEL TORQUE HINGE (34MM CABL -
HG-S100-50
SWIVEL TORQUE HINGE (50MM CABL -
HG-S70-50
SWIVEL TORQUE HINGE (50MM CABL -
HG-S50-75
SWIVEL TORQUE HINGE (75MM CABL
Swivel Torque Hinges that Facilitate Ease and Functionality
Explore a range of specialty pivot hinges in stainless steel. We feature both adjustable and concealable hinges depending on your project’s requirements, whether you’re designing custom cabinet doors or retail displays.
All Sugatsune products are designed to facilitate ease of use and functionality, drawing upon decades of engineering expertise to provide elegant solutions that work in any space.
A Trusted Leader in Design and Engineering
Sugatsune America is AS9120 B and ISO9001; 2015 certified. As an international leader in precision-engineering and accessible design, Sugatsune draws on a heritage in commercial, residential, and industrial hardware dating back to 1930. From commercial and industrial facilities to full-scale residential installation, we provide hardware to serve projects of any scale.
Explore our full range of pivot hinges along with over 6,000 individual products available in the United States. Learn more about our product suite through digital resources along with comprehensive product literature and downloadable CAD files. For further assistance, please consult our showroom experts.