Heavy-Duty Flag and Lift-off Door Hinges
Sugatsune offers stainless steel lift-off hinges and heavy-duty flag hinges. Our specialty lift-off door hinge for example, offers a max load capacity of 1,080 lbs per pair. For industrial applications, this means security and durability. We also feature NSF certified hinges that are designed to support heavy doors, hence making them a great solution for food preparation equipment. Two hinges can hold a door weighing up to 198 lbs. We also feature a heavy-duty, clean room lift-off hinge. This hinge is guaranteed for durability. Passing 200,000 cycle tests, it is designed to hold up to 220 lbs per pair of hinges.
-
AS-HG-AL-NL3020
ALUMINUM LIFT-OFF HINGE -
AS-HG-AL-NL3030
ALUMINUM LIFT-OFF HINGE -
AS-HG-AL-NL3040
ALUMINUM LIFT-OFF HINGE -
AS-HG-AL-NL4020
ALUMINUM LIFT-OFF HINGE -
AS-HG-AL-NL4040
ALUMINUM LIFT-OFF HINGE -
AS-HG-AL-NR3020
ALUMINUM LIFT-OFF HINGE -
AS-HG-AL-NR3030
ALUMINUM LIFT-OFF HINGE -
AS-HG-AL-NR3040
ALUMINUM LIFT-OFF HINGE -
AS-HG-AL-NR4020
ALUMINUM LIFT-OFF HINGE -
AS-HG-AL-NR4040
ALUMINUM LIFT-OFF HINGE -
HNH-100CL
LIFT-OFF HINGE (WELD-ON) -
HNH-100CR
LIFT-OFF HINGE (WELD-ON)
Precision Engineered Specialty Enclosure Hinges
Sugatsune’s line of specialty enclosure hinges includes lift-off hinges that can be used for doorways that may need to allow entry for larger items. From commercial or factory deliveries to boat and large vehicle storage in your home, lift-off hinges create the extra-wide space you need to move in and out. When you need access, simply lift off the door for ease of motion.
High Quality Component Hardware
Whether you are designing manufacturing equipment, facilities or cleanrooms, Sugatsune has a large selection of high-quality hardware solutions. Including specialized stainless steel lift-off hinges that are NSF certified. Making them popular for food prep and processing equipment. And with our heavy-duty flag hinges, 1,000 lb. doors are no problem.
Specialty Hardware Since 1930
Since 1930, Sugatsune has been a trusted source for precision-engineered hardware solutions. From architectural and furniture hardware to industrial components for industries including food, medical equipment, transportation, and aerospace, you can find the right solution to build your creations. Sugatsune America is AS9120 B and ISO9001;2015 certified and distributes unique products that create convenience and satisfaction for people.
Explore heavy-duty lift-off hinges, flag hinges, and over 6,000 products available in the United States. Please consult our digital resources, featuring extensive product literature and downloadable CAD files. Or contact our experts to find the right solution to your creative challenges.