Side-Opening Control Hardware

Side-Opening Control Hardware | Door Stays

Perfect for wood or sheet metal applications requiring a latching or hold function for swinging cabinet doors. Sugatsune’s line-up of Side-Opening Control Hardware will exceed your expectations with precision-engineered door stays that elevate the function of your cabinet doors. Whether it is for a high-end electronic kiosk, industrial equipment or furniture, you can achieve success with the highest quality door stay hardware. Sugatsune brings you award-winning intuitive designs that architects, furniture designers, and product engineers have relied on since 1930.

NARROW YOUR RESULTS

FacetWp Door Max. Thickness (mm)
Max. Door Thickness (mm)
Bar Diameter (mm)
Load Capacity (kg)
Glass Thickness (mm)
Load Capacity (kgf)
Center to Center Length (mm)
Load Capacity (lbs)
Magnetic Force (lbs)
Holding Force (lbs)
Retaining Force (lbs)
Push In Force (lbs)
Door Max Height (inch)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Max. Width (inch)
Door Min. Width (inch)
Door Min. Thickness (inch)
Door Max Torque (lb-in)
Door Min Torque (lb-in)
Load Capacity (lbs/pair)
Load Range (lbs/pr)
Handle Depth (inches)
Damper Torque (lbs-in)
Torque Variation (lbs-in)
Non-Handed
Positive Catch
Positive Lock
Positive Stop
Soft Close
For Drywall
Undermount Hook
Multi-Prong Hook
Million Lock
Master Keying Availability

Backed by Research

Experience industry-leading design that emphasizes ease of motion and satisfies the highest expectations for safety and control. Our side-opening control hardware for cabinet doors is created with design, function, and convenience in mind. Every one of our designs is backed by extensive research and decades of experience in the industry. Sugatsune engineers and manufactures hardware solutions of unparalleled quality.

Superior Systems

Sugatsune’s superior door systems set the tone for your project. Door stays are suited to wood, sheet metal or glass applications in a variety of residential or commercial spaces. Add a sense of calm and quiet to your project with Sugatsune America. Our meticulous attention to detail is centered around our core values to help create a unique, safe, and convenient space. Our experienced sales team and technical experts are available to help you find the best solution to optimize your cabinet, furniture or industrial equipment project.

Consult Our Team Today

The Sugatsune team is on standby to help you create your ultimate design. Contact us today and join our email list to receive our latest product information and application suggestions published to help inspire more creative designs.