ALT-ST20-D10L-19

Pocket Door System (Overlay / Soft-Close), Use 4 Slides - ALT-ST20-D10L-19

MSRP:
$440.67 USD
(No reviews yet) Write a Review
ALT-ST20-D10L-19

Pocket Door System (Overlay / Soft-Close), Use 4 Slides - ALT-ST20-D10L-19

MSRP:
$440.67 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Pocket Door System (Overlay / Soft-Close) with door alignment adjustability.
  • Overlay amount is up to 3/8" (10 mm).
  • Overlay damper unit with adjustment screw included with package.
  • The damper hinges can be replaced with hinges with catch function (included with package).
  • TThe hanging angle of the door can be easily adjusted to counteract/balance and prevent door sag. When installing, the door can be lifted upward into 5 different positions.
  • The sliding system allows doors to recede inside cabinets. Doors will occupy minimal amount of space, providing full access to cabinet interior.
  • Slide length: 19"
  • Durability: successfully passed 40,000 open/close private cycles.
Product Specifications
Material
ZINC ALLOY
Finish
NICKEL
Weight of Item (g)
3728
Length or Depth of Item when open (mm)
487.6
Length or Depth of Item when open (in)
19.197
Height of Item (mm)
1510
Height of Item (in)
59.449
Width of Item (mm)
48
Width of Item (in)
1.89
Load Capacity (kg)
20
Load Capacity (lbs)
44.09
Slide Length (mm)
487.6
Slide Length (in)
19.1
Max. Door Height (mm)
2000
Max. Door Height (in)
78.6875
Min. Door Height (mm)
62.9
Min. Door Height (in)
1600
Max. Door Width (mm)
610
Max. Door Width (in)
24
Max. Door Thickness (mm)
20
Max. Door Thickness (in)
0.79
Min. Door Thickness (mm)
18
Min. Door Thickness (in)
0.6875
Max. Door Weight (kg)
15
Max. Door Weight (lbs)
33
Door Storage Amount (mm)
344
Door Storage Amount (in)
13.5625
Min. Cabinet Depth Required (mm)
496
Min. Cabinet Depth Required (in)
19.5
Soft Closing
Y
Quantity of Slides (2, 3, or 4)
4
Quantity of Hinges (2, 3, or 4)
3
Sag Adjustment
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Is NSF Compliant
N
Downloadable Files

Related Products

Pocket Door System (Overlay / Soft-Close), Use 4 Slides  - ALT-ST20-D10L-28

$490.00
Pocket Door System (Overlay / Soft-Close), Use 4 Slides  - ALT-ST20-D10L-24

$453.15
Pocket Door System (Overlay / Soft-Close), Use 4 Slides  - ALT-ST20-D10L-16

$442.00
Pocket Door System (Overlay / Soft-Close), Use 4 Slides  - ALT-ST20-D10L-22

$450.73
Pocket Door System (Overlay / Soft-Close), Use 4 Slides  - ALT-ST15-D10L-19

$364.25