APD-170/CR

Plastic Ventilator - APD-170/CR

MSRP:
$15.73 USD
(No reviews yet) Write a Review
APD-170/CR

Plastic Ventilator - APD-170/CR

MSRP:
$15.73 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Available in 2 sizes and 4 finishes
  • Can be pressure fit into place
  •  WARNING: This product can expose you to chemicals including chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (ABS)
Finish
Chrome
Weight of Item (g)
22
Length or Depth of Item when closed (mm)
41
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
11.3
Height of Item (in)
0.5
Width of Item (mm)
176
Width of Item (in)
6.9375
Bore Dimensions(mm)
167.5 x 35
Nesting Grommets
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Ventilator With Cable Grommet (Chrome)  - APD-KH170-CR

$24.20
Ventilator With Cable Grommet (Chrome)  - APD-KH66-CR

$9.70