Product Description
- A TOP BEARING TEMPLATE ROUTER BIT CAN BE USED WITH THIS JIG. IT WOULD REQUIRE 2 PASSES WITH A 1" TEMPLATE BIT, AND 2 PASSES WITH A 1/4" TEMPLATE BIT.
- Installation Video: https://global.sugatsune.com/global/en/arch/products/21602_a#videoMovie
WARNING: This product can expose you to chemicals including Titanium dioxide, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic
Finish
Clear
Weight of Item (g)
250
Height of Item (mm)
190
Height of Item (in)
7.5
Width of Item (mm)
26
Width of Item (in)
1.0625
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files