Product Description
- Paper towel holder, also can be used as towel
- Supplied with screws, brackets, plastic expansion anchors and allen key
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Satin
Weight of Item (g)
669
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
72
Height of Item (in)
2.875
Width of Item (mm)
335
Width of Item (in)
13.25
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.6 X 40 mm
Fasteners Type
Self tapping screw, Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files