WP-1R

Overlay Door Pivot Hinge - WP-1R

MSRP:
$9.20 USD
(No reviews yet) Write a Review
WP-1R

Overlay Door Pivot Hinge - WP-1R

MSRP:
$9.20 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    430 Stainless Steel
    Finish
    Plain
    Weight of Item (g)
    23
    Length or Depth of Item when closed (mm)
    34
    Length or Depth of Item when closed (in)
    1.375
    Height of Item (mm)
    18
    Height of Item (in)
    0.75
    Width of Item (mm)
    40.5
    Width of Item (in)
    1.625
    Load Capacity (kg/pr)
    1.8
    Load Capacity (lbs/pr)
    3.9
    Max. Door Height (mm)
    700
    Max. Door Height (in)
    27.5625
    Max. Door Width (in)
    11.8125
    Max. Door Thickness (mm)
    24
    Max. Door Thickness (in)
    0.9375
    Min. Door Thickness (mm)
    0
    Min. Door Thickness (in)
    0
    Holes
    7
    Are Fasteners Included
    N
    Are Fasteners Required
    Y
    Fasteners Type
    3.5mm or #6 screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    RoHS 3
    Downloadable Files

    Related Products

    Overlay Door Pivot Hinge  - PAS-95

    $205.30
    Overlay Door Pivot Hinge  - PAS-80

    $169.10