Product Description
- Recommended Door Specifications: Thickness: Recess Mount-27 mm (1-1/16")
- Surface Mount-24.5 mm (1"), Width: Max. 450 mm (17-3/4"), Height: Max. 700 mm (27-9/16"), Weight: Max. 2.6 kg (5.7 lbs) per pair
Product Specifications
Material
BRASS
Finish
SATIN BRASS
Weight of Item (g)
70
Length or Depth of Item when closed (mm)
41
Length or Depth of Item when closed (in)
1.614
Height of Item (mm)
30
Height of Item (in)
1.181
Width of Item (mm)
62
Width of Item (in)
2.441
Load Capacity (kg/pr)
2.6
Load Capacity (lbs/pr)
5.7
Max. Door Height (mm)
700
Max. Door Height (in)
27.79
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Max. Door Thickness (mm)
17.86
Max. Door Thickness (in)
0.6875
Min. Door Thickness (mm)
0
Min. Door Thickness (in)
0
Knuckles
3
Holes
7
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files