Product Description
Product Specifications
Material
Zinc Alloy, ABS, Steel
Finish
White
Weight of Item (g)
496
Height of Item (mm)
78.5
Height of Item (in)
3.0625
Width of Item (mm)
90
Width of Item (in)
3.5625
Max. Torque (kgf-cm/ea)
50.9
Max. Torque (lbs-in/ea)
44.18
Min. Torque (kgf-cm/ea)
20.4
Min. Torque (lbs-in/ea)
17.71
Adjustable
Y
Max. Opening Angle (degree)
110
Dampening Direction
Open/Close
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Cross recessed flat head screw M3 X 8
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files