Product Description
Product Specifications
Material
POM
Finish
Grey
Weight of Item (g)
3
Length or Depth of Item when closed (mm)
0.7
Length or Depth of Item when closed (in)
0.0625
Height of Item (mm)
62
Height of Item (in)
2.5
Width of Item (mm)
24
Width of Item (in)
1
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files