Product Description
Product Specifications
Material
STEEL
Finish
NICKEL
Weight of Item (g)
31
Length or Depth of Item when closed (mm)
43.7
Length or Depth of Item when closed (in)
1.72
Height of Item (mm)
47
Height of Item (in)
1.85
Width of Item (mm)
14.2
Width of Item (in)
0.559
Adjustable
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 flat head screw
Is CA Prop 65 Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files