Product Description
- Push to latch/unlatch
- Keep doors shut when not in use
- Compact design
WARNING: This product can expose you to acrylonitrile, butadiene, styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
ABS
Finish
Black
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
57
Length or Depth of Item when closed (in)
2.25
Length or Depth of Item when open (mm)
71
Length or Depth of Item when open (in)
2.8125
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
40
Width of Item (in)
1.625
Holding Force (kg)
8
Holding Force (lbs)
17.6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 13, 3.5 x 10
Fasteners Type
screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N