Product Description
- Push to latch/unlatch.
- Strong retaining force.
- Solid stem strike requires a strict tolerance in alignment of the strike and catch body.
- For overlay door, allow 3 mm (1/8") gap between door and cabinet frame for push space.
- Pulling the door with excessive force without unlatching the unit may damage the mechanism.
- Constant loading of over 8.8 lbf (4 kgf) or excessive pushing or pulling is not recommended.
Product Specifications
Material
ABS
Finish
BLACK
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
65
Length or Depth of Item when closed (in)
2.559
Length or Depth of Item when open (mm)
71
Length or Depth of Item when open (in)
2.795
Height of Item (mm)
16
Height of Item (in)
0.63
Width of Item (mm)
40
Width of Item (in)
1.575
Holding Force (kg)
8
Holding Force (lbs)
17.6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 13, 3.5 x 10
Fasteners Type
Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files