Product Description
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
55
Length or Depth of Item when closed (mm)
33.7
Height of Item (mm)
25.4
Width of Item (mm)
45
Max. Door Thickness (mm)
10
Max. Door Thickness (in)
0.375
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Master Keying Availability
N
Million Lock
N
Key Changes
5000
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M7, M19
Fasteners Type
Metric Hex Nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files