1

Multi-Roller Linear Guide, MLGX

Elevate your performance with the

MLGX Multi-Roller Linear Guide.

Its unique “Dual-X design” features 45°angled roller bearings that create consistent contact with the rail, ensuring smooth and stable motion even when operating under a moment load. It can also be mounted in various orientations while maintaining its level of performance.


The Innovative "Dual-X"  Design:

- Smoothly facilitates up to 27 lbs (120 N) even if the load is applied vertically or horizontally.

- Maintains its smooth and consistent movement even when a moment load occurs.

- Can be used with a motor drive.

- The guide block is preloaded to significantly reduce rattling.

- Multiple guide blocks can be used with a guide rail (rails and blocks ordered separately).

Inspired by its Motion Design Tech® concept, engineers work diligently with original equipment manufacturers to develop customized hardware solutions that facilitate the operation of new products.