MLGX-32C-8

Multi-Roller Linear Guide Block - MLGX-32C-8

MSRP:
$60.00 USD
(No reviews yet) Write a Review
MLGX-32C-8

Multi-Roller Linear Guide Block - MLGX-32C-8

MSRP:
$60.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
62
Length or Depth of Item when closed (mm)
72
Length or Depth of Item when closed (in)
2.83
Height of Item (mm)
12.8
Height of Item (in)
0.5
Width of Item (mm)
47
Width of Item (in)
1.85
Carriage Length (mm)
72
Carriage Length (in)
2.83
Carriage Width (mm)
47
Carriage Width (in)
1.85
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 Machine Screw
Is NSF Compliant
N
Downloadable Files

Related Products

Multi-Roller Linear Guide Block  - MLGX-25C-8

$72.50
Multi-Roller Linear Guide Rail  - MLGX25-400S

$50.00
Multi-Roller Linear Guide Rail  - MLGX25-800S

$72.50
Multi-Roller Linear Guide Rail  - MLGX25-300S

$47.00
Multi-Roller Linear Guide Rail  - MLGX25-600S

$60.00