Product Description
- Soft and slow closing movement with a builtin damper mechanism
- Wide opening, self-leveling lid.
- Stainless steel for corrosion resistance
- Operating temperature: 32°F - 104°F (0°C - 40°C)
- Horizontal use only
WARNING: This product can expose you to nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
1000
Length or Depth of Item when closed (mm)
170
Length or Depth of Item when closed (in)
6.75
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
170
Width of Item (in)
6.75
Soft Closing
Y
For Horizontal Installation
Y
Shape
Circular
Self-leveling Lid
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files