Product Description
- Requires use with MLG-20C guide block and MLG20 guide rail.
- Common applications include food processing equipment, gaming and vending machines, medical and analytical machines, factory automation.
- Recommended screw to line up with holes on MLG-20C: low profile machine screw M2.6 × 4 (two screws included with mounting plate)
- Recommended screw to secure mounting plate to application: M4 x 4 (four screws needed, not included with mounting plate)
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
26
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.575
Height of Item (mm)
55
Height of Item (in)
2.165
Width of Item (mm)
2.6
Width of Item (in)
0.102
Carriage Length (mm)
40
Carriage Length (in)
1.5625
Mounting Type
Surface
Non-Handed
Y
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M2.6 x 4 (inner holes)
M4 (outer holes)
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files