Product Description
- Designed for use with 304B hinges
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
40
Length or Depth of Item when open (mm)
41.5
Length or Depth of Item when open (in)
1.6875
Height of Item (mm)
19.4
Height of Item (in)
0.8125
Width of Item (mm)
17.5
Width of Item (in)
0.75
Clip-on
N
Holes
2
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 screw
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Downloadable Files