1

Monitor Arms

KA-T100 Series

KA-A1 Series 

KA-A2 Series

KA-A3 Series

KA-A4 Series

KA-TLG Series

INDUSTRIAL MONITOR ARMS

Free-Stop Motion

The KA-T monitor arm series helps engineers keep touch screen monitors stable, precise, and easy to operate in demanding industrial environments. Its high-rigidity arm minimizes rattling and vibration, while the free-stop mechanism allows smooth tilt and swivel positioning at almost any angle. For added control, the auxiliary lock secures the monitor in place with a simple lever operation, helping prevent sagging or shake during touch panel use.

KA-T100 Series

Built for secure, reliable monitor support in demanding environments.

- Robust design keeps monitors securely in place
- Free-stop motion for easy tilt and swivel adjustment
- Auxiliary lock prevents sagging and unintended movement
- VESA compatible (75 x 75 mm and 100 x 100 mm)
- Supports 12"–23" monitors up to 22 lbs (10 kg)
- Ideal for industrial, office, and medical equipment applications


The Engineer’s Blueprint For Industrial Monitor Arms.

Join Our Community Of Innovators. Register Now To Download The Definitive Guide To Industrial Monitor Arms, A Must-Have Resource For Engineers And Product Designers Looking To Master Heavy-Duty Ergonomics And Robust Product Integration.

Download the Ebook

“*” Indicates Required Field

KA-A1 and KA-A2 Series

Dependable, Robust Monitor Arms.

- Free-stop movement for easy height, swivel, tilt, and pivot adjustment
- Integrated cable management for power, HDMI, and other cables
- Multiple mounting options with compatible brackets (sold separately)
- Expandable design with optional extension arm for greater reach
- Mechanical spring design for long-term reliability, no gas spring required

BENCH MOUNT BRACKET FOR SINGLE ARM 

BENCH MOUNT BRACKET FOR DOUBLE ARM

BENCH CLAMP FOR SINGLE ARM

BENCH CLAMP FOR DOUBLE ARM

WALL BRACKET FOR SINGLE ARM

WALL BRACKET FOR DOUBLE ARM

PIPE MOUNT BRACKET FOR SINGLE ARM

PIPE MOUNT BRACKET FOR DOUBLE ARM

POLE STAND

EXTENSION ARM


KA-A3 Series

Monitor Arms for Tablets

KA-A4 Series

Height Adjustable Monitor Mounts

KA-TLG Series

Tilt Angle Adjustment by Button Monitor Arm

Related Products

Torque Hinges and Adjustment Mounts