Product Description
- Robust design to hold monitors securely in position.
- Freely tilt and swivel monitors. Will hold in desired position.
- Auxiliary lock protects monitor from unintended movement. Great for touch screens.
- Compliant with VESA standard. (Hole pattern 75x75 mm, 100x100 mm).
- Applications: LCD monitors for machine tools, OA equipment, medical equipment, etc.
Product Specifications
Material
STEEL
Finish
WHITE
Weight of Item (g)
2500
Length or Depth of Item when closed (mm)
484
Length or Depth of Item when closed (in)
19.0625
Height of Item (mm)
283
Height of Item (in)
11.142
Width of Item (mm)
112
Width of Item (in)
4.409
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
4 mm Screw,5 mm Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files