Product Description
- Robust design to hold monitors securely in position.
- Freely tilt and swivel monitors. Will hold in desired position.
- Auxiliary lock protects monitor from unintended movement. Great for touch screens.
- Compliant with VESA standard. (Hole pattern 75x75 mm, 100x100 mm).
- Applications: LCD monitors for machine tools, OA equipment, medical equipment, etc.
Product Specifications
Material
STEEL
Finish
BLACK
Weight of Item (g)
2000
Length or Depth of Item when closed (mm)
288
Length or Depth of Item when closed (in)
11.375
Height of Item (mm)
213
Height of Item (in)
8.386
Width of Item (mm)
112
Width of Item (in)
4.409
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
4 mm Screw,5 mm Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files