Product Description
- Robust design to hold monitors securely in position.
- Freely tilt and swivel monitors. Will hold in desired position.
- Auxiliary lock protects monitor from unintended movement. Great for touch screens.
- Compliant with VESA standard. (Hole pattern 75x75 mm, 100x100 mm).
- Applications: LCD monitors for machine tools, OA equipment, medical equipment, etc.
Product Specifications
Material
Steel
Finish
BLACK
Weight of Item (g)
2000
Length or Depth of Item when closed (mm)
350
Length or Depth of Item when closed (in)
13.8125
Height of Item (mm)
173
Height of Item (in)
6.811
Width of Item (mm)
112
Width of Item (in)
4.409
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
4 mm Screw,5 mm Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files