Product Description
- Locks lid/panel in multiple positions by manually sliding lock lever
- Slide lever to lock/unlock
- Can be installed individually or in pairs
- Non-Handed : Can be installed on left or right side
- Mounting brackets (L-FS140-BT) available separately
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
133
Height of Item (in)
5.25
Width of Item (mm)
15.8
Width of Item (in)
0.625
Load Capacity (kg)
6
Load Capacity (lbs)
13
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle
80
Hold Open Angle (?)
80
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw / 5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files