MRS40-2000

Mini Guide Rail - MRS40-2000

MSRP:
$80.90 USD
(No reviews yet) Write a Review
MRS40-2000

Mini Guide Rail - MRS40-2000

MSRP:
$80.90 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Perfect for small stroke applications
  • No lubricant required
  • Made of UL94HB grade flame-resistant plastic
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
1180
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
2000
Width of Item (in)
78.75
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
4 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Aluminum Mini  Rail For MR-20CS  - MRS20-2000

$77.90
Ultra Mini Guide Rail 15-3/4" - MRS15-400

$14.60