Product Description
- Made of silicone rubber for better heat and cold resistance.
- Ideal for food machine and food packaging machinery.
- Colored in standard food safety blue for simple visual verification.
- Contains metal powder, allowing for accurate metal detection.
- Operating Temperature: 14°F to 230°F (-10ºC to 110ºC).
Product Specifications
Material
Rubber Silicone
Finish
Blue
Weight of Item (g)
6
Height of Item (mm)
11.8
Height of Item (in)
0.465
Width of Item (mm)
37
Width of Item (in)
1.457
Round Bore Dimensions (mm)
33
Round Bore Dimensions (in)
1.3125
Bore Dimensions Height (mm)
33
Bore Dimensions Height (in)
1.3125
Bore Dimensions Width (mm)
33
Bore Dimensions Width (in)
1.3125
Diameter (mm)
21
Diameter (in)
0.8125
Max. Panel Thickness (mm)
6
Max. Panel Thickness (in)
0.25
Min. Panel Thickness (mm)
6
Min. Panel Thickness (in)
0.25
Shape
Circular
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files