Product Description
- 316 stainless steel construction
- Pull Out Load: 22lbs
- Can handle panels up to 88lbs/m2
- Can be used on metal panels
- Surface mount installation
- Center Point available.
Product Specifications
Material
316 Stainless Steel
Finish
Satin
Weight of Item (g)
17
Length or Depth of Item when open (mm)
11.2
Length or Depth of Item when open (in)
0.4
Height of Item (mm)
47
Height of Item (in)
1.85
Width of Item (mm)
48.4
Width of Item (in)
1.91
For Drywall
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is NSF Compliant
N
Downloadable Files