Product Description
Product Specifications
Material
Neodymium
Finish
Nickel
Weight of Item (g)
7.5
Length or Depth of Item when open (mm)
2.2
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
35
Width of Item (in)
1.4375
Magnetic Force (kg)
2.7
Magnetic Force (lbs)
5.9
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.0 X 14 mm
Fasteners Type
Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files