ML-80/WHT-RT

Magnetic Push Latch White (Retail - Pack of 2) - ML-80/WHT-RT

MSRP:
$15.00 USD
(No reviews yet) Write a Review
ML-80/WHT-RT

Magnetic Push Latch White (Retail - Pack of 2) - ML-80/WHT-RT

MSRP:
$15.00 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Push to latch/unlatch
  • Eliminates need for handles or knobs
  • Note: For overlay and inset doors, allow a 3.5mm (9/64”) gap between door and cabinet frame for pushing room
  • ROHS compliant
  •  WARNING: This product can expose you to acrylonitrile, butadiene, styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
ABS
Finish
White
Weight of Item (g)
22
Length or Depth of Item when closed (mm)
43.5
Length or Depth of Item when closed (in)
1.75
Length or Depth of Item when open (mm)
58.5
Length or Depth of Item when open (in)
2.3125
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
36
Width of Item (in)
1.4375
Holding Force (kg)
1.6
Holding Force (lbs)
3.5
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13, 2.7 X 13 mm
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Magnetic Push Latch White - ML-80/WHT

$5.00
Magnetic Push Latch White - ML-30W/WHT-RT

$10.00
Magnetic Push Latch White - ML-30S/WHT-RT

$8.00
Magnetic Push Latch White (Double) - ML-30W/WHT

$8.50
Magnetic Push Latch White (Single) - ML-30S/WHT

$4.60