Product Description
- Push to latch/unlatch
- Keep doors shut when not in use
- Compact design
- 2 touch latches together for easy installation
Product Specifications
Material
Plastic (ABS)
Finish
White
Weight of Item (g)
42
Length or Depth of Item when closed (mm)
30.5
Length or Depth of Item when closed (in)
1.201
Length or Depth of Item when open (mm)
39
Length or Depth of Item when open (in)
1.535
Height of Item (mm)
16
Height of Item (in)
0.63
Width of Item (mm)
75
Width of Item (in)
2.953
Holding Force (kg)
1.2
Holding Force (lbs)
2.6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files