Product Description
- Push to open/close
- Note: For overlay door, give 3.5 mm (9/64") gap between door and cabinet frame for pushing space
WARNING: This product can expose you to acrylonitrile, butadiene, styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
ABS
Finish
BLACK
Weight of Item (g)
9
Length or Depth of Item when closed (mm)
33.5
Length or Depth of Item when closed (in)
1.319
Length or Depth of Item when open (mm)
42.5
Length or Depth of Item when open (in)
1.673
Height of Item (mm)
16.4
Height of Item (in)
0.646
Width of Item (mm)
16.4
Width of Item (in)
0.646
Holding Force (kg)
1.3
Holding Force (lbs)
2.9
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #4 Self tapping flathead screw for strike plate
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
SHVC 247 7/14/25
Is RoHS Compliant
RoHS 2
Downloadable Files
2d/3d files