Product Description
- Push to open/close.
- For overlay door, allow a 4 mm (5/32") gap between door and cabinet frame for pushing room.
WARNING: This product can expose you to acrylonitrile, butadiene, styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
ABS
Finish
Brown
Weight of Item (g)
22.5
Length or Depth of Item when closed (mm)
30.5
Length or Depth of Item when closed (in)
1.25
Length or Depth of Item when open (mm)
39
Length or Depth of Item when open (in)
1.5625
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
43
Width of Item (in)
1.75
Holding Force (kg)
1.2
Holding Force (lbs)
2.6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13 mm
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N