MC-FS34GG

Magnetic Catch (Snap-In Type) - MC-FS34GG

MSRP:
$2.53 USD
(No reviews yet) Write a Review
MC-FS34GG

Magnetic Catch (Snap-In Type) - MC-FS34GG

MSRP:
$2.53 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Snap-in magnetic catch for sheet metal applications
  • Compact size
  •  WARNING: This product can expose you to chemicals including Formaldehyde, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (Pa)
Finish
Gray
Weight of Item (g)
5.3
Length or Depth of Item when open (mm)
12.5
Length or Depth of Item when open (in)
0.5
Height of Item (mm)
9.8
Height of Item (in)
0.4375
Width of Item (mm)
26
Width of Item (in)
1.0625
Magnetic Force (kg)
2.2
Magnetic Force (lbs)
4.8
Snap-in
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Magnetic Catch (Snap-In Type) - MC-FS34GW

$2.86
Magnetic Catch (Snap-In Type) - MC-FS34GB

$2.53
Magnetic Catch (Snap-In Type) - MC-FS34WB

$2.86
Magnetic Catch (Snap-In Type) - MC-FS34WG

$2.86
Magnetic Catch (Snap-In Type) - MC-FS34WW

$2.86