Product Description
- Snap-in magnetic catch for sheet metal applications
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
9
Length or Depth of Item when open (mm)
13.5
Length or Depth of Item when open (in)
0.531
Height of Item (mm)
40
Height of Item (in)
1.575
Width of Item (mm)
10
Width of Item (in)
0.394
Magnetic Force (kg)
2.2
Magnetic Force (lbs)
4.8
Snap-in
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files